SBO210-0,16E1/342U1-180AK
Part number
3108187
Technical data
| Product Features | |
|---|---|
| Series | SBO210 |
| Pre-charge pressure adjustable | Yes |
| Connection type (fluid) | Female thread* |
| Nominal volume | 0.16 l |
| Material – fluid port | Stainless steel (NIRO)* |
| Material Diaphragm | NBR |
| Material Accumulator shell | Stainless steel (NIRO)* |
| Preferred models | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.