Technical data
| Product Features | |
|---|---|
| Coil | 12V proportional |
| Consumer volume flow prod.fam. | 0 - 40 |
| Function | Prop. directional valve |
| Type, manual override | Concealed override |
| Model | Default |
| Manual override | Yes |
| Actuation | Proportional |
| Coil design | 50-2345 |
| Adjustment type | Not available |
| Cavity | ISO 4401-03-02-0-05 |
| Qmax valves [l/min] | 40 |
| Product family | P4WE 6 Q |
| Plug connector type | Plug acc. to DIN EN 175301-803 |
| Function | Spool valve |
| Nominal size | 6 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Other |
| Sealing material | NBR |
| Part number, coil | 4356846 |
| Design | Manifold-mounted |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.