The store will not work correctly in the case when cookies are disabled.
EDS 3346-3-0001-000-E1 (-1...+1bar)
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Approvals and certificates |
UL approval |
Additional interface |
4 to 20mA, 0 to 10V |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
G1/4 A ISO 1179-2 / external |
Switching outputs |
1 |
Setting range max value |
1 |
Setting range min value |
-1 |
Pressure unit |
BAR, PSI, MPA |
Type of pressure |
Relative |
Display |
Yes |