
Coaxial valves
Product Search
Filter selection
Reset filter
Series CX
0
select all
Reset selection
Series CX
Switching function CX
0
select all
Reset selection
Switching function CX
Nominal pressure – CX
0
select all
Reset selection
Nominal pressure – CX
Nominal size DN CX
0
select all
Reset selection
Nominal size DN CX
Connection size CX
0
select all
Reset selection
Connection size CX
Housing material CX
0
select all
Reset selection
Housing material CX
Flow rate (Kv value)[m³/h
0
select all
Reset selection
Flow rate (Kv value)[m³/h
Voltage of main solenoid [V]
0
select all
Reset selection
Voltage of main solenoid [V]
Power consumption [W]
0
select all
Reset selection
Power consumption [W]
Electr. connection, main solenoid
0
select all
Reset selection
Electr. connection, main solenoid
Seal, static
0
select all
Reset selection
Seal, static
Seal, dynamic
0
select all
Reset selection
Seal, dynamic
Valve seat seal
0
select all
Reset selection
Valve seat seal
Model code CX
0
select all
Reset selection
Model code CX
Mounting bracket CX
0
select all
Reset selection
Mounting bracket CX
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
Product overview
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
CX03F to CX05F 2/2-way Coaxial Valve Direct acting Flange version
Product brochure
EN
CX06F to CX08F 2/2-way Coaxial Valve Pilot operated Flange version
Product brochure
EN