LVU-CD-40
The LowViscosity Unit LVU-CD-40 is a dewatering unit for diesel fuels with densities below 950 kg/m3. The dewatering works according to the coalescence principle, whereby the smallest water droplets merge into larger drops in the coalescing element and are separated from the diesel by gravity. The LowViscosity Unit LVU-CD-40 is installed in the secondary flow, but can also be used as a transfer unit for diesel fuel, optionally with a prefilter.
Different control types are optionally available with the Economy and Premium versions.
Different control types are optionally available with the Economy and Premium versions.
- Volume flow: 40 l/min
SKU
GP_1000562859
Product Search
Filter selection
Reset filter
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
LVU-CD-40-1-GM-11E-Z-BM-1
Material no. 3923862
|
|
|||
|
|
LVU-CD-40-1-GM-12P-Z-D4-1
Material no. 4062312
|
|
|||
|
|
LVU-CD-40-1-GM-22P-Z-D4-1
Material no. 4338267
|
|
|||
|
|
LVU-CD-40-1-GN-11E-Z-BM-1
Material no. 4192197
|
|
|||
|
|
LVU-CD-40-1-GN-21E-Z-BM-1
Material no. 3918489
|
|
|||
|
|
LVU-CD-40-1-GN-22P-Z-D4-1
Material no. 4643259
|
|
|||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.