LF BH/HC 240 I E 20 D 1.0 /-L24
Material number
1250712
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Other features | L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 20 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LF-LFF Inline Filter
Spare parts list
EN
(0.8 MB)

LF/LFF Inline Filter for Reversible Oil Flow
Product brochure
EN
(0.39 MB)