ETS 7246-B-010-000 + PP
Material number
To the higher-level product group
929588
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Please log in for prices
In stock
Add to my list
In the "My list" area, you can bookmark products, request them or create templates for recurring orders.
Technical data
Probe length | 10 |
---|---|
Accuracy | 2.0% max = 1.0% typ. |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A DIN 3852 / external |
Temperature range max value | 100 |
Temperature range min value | -25 |
Approval | UL approval |
Output signal | 0 to 10V |