HPT 500

  • Hall sensor
  • Accuracy +/- 3.0 % FS type; +/- 5.0 % FS max
  • Withstands pressures up to 420 bar
  • Analogue / IO-Link / CAN
  • Options:
    • EX applications
Material number
GP_1000189323
learn more ...
Product Search
Filter selection
Reset filter
In Stock
Type of pressure
Select all Reset selection
Pressure unit
Select all Reset selection
Pressure range min value
Select all Reset selection
Pressure range max value
Select all Reset selection
Show more filters

HPT 500


Grouped product items
HPT 506-C-0030-S-000(psi)
Material-No. 925982
Upon request
Type of pressure:
Difference
Pressure unit:
PSI
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 506-C-08.0-S-000
Material-No. 926004
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 506-B-05.0-S-000
Material-No. 926167
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 506-C-02.0-S-000
Material-No. 926585
Product not in stock.
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 506-C-05.0-S-000
Material-No. 927145
Product not in stock.
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 506-F31-08.0-S-000
Material-No. 927734
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 506-F31-05.0-S-000
Material-No. 928099
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 506-B-02.0-S-000
Material-No. 928385
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 50K-C-08.0-S-000
Material-No. 928645
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 50K-C-05.0-S-000
Material-No. 929044
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 509-C-05.0-S-D-000(2m)
Material-No. 929090
Upon request
Type of pressure:
Difference
Pressure unit:
BAR
Pressure range min value:
0
Accuracy:
5,00% max = 3,00% typ.
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 50G-C-05.0-S-D-000(5m)
Material-No. 928857
Upon request
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 50G-C-03.0-S-D-000(5m)
Material-No. 929725
Upon request
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 50G-C-02.0-S-D-000(5m)
Material-No. 929726
Upon request
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 50K-R-05.0-S-000
Material-No. 929758
Upon request
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HPT 50K-R-08.0-S-000
Material-No. 929762
Upon request
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPT 500 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(2.96 MB)

HPT 500 User manual D/E
Operating/maintenance instructions EN

(1.4 MB)

HPT 500 CANopen User manual D/E
Operating/maintenance instructions EN

(1.18 MB)

HPT 500 IO-Link User manual D/E
Operating/maintenance instructions EN

(1.29 MB)

HPT 500 IO-Link Diff.Pressure Transmitter
Product brochure EN

(4.68 MB)

HPT 500 CAN Diff.Pressure Transmitter
Product brochure EN

(4.77 MB)

HPT 500 Diff.Pressure Transmitter Ex-Application
Product brochure EN

(10.1 MB)

HPT 500 Differential Pressure Transmitter
Product brochure EN

(4.7 MB)