Temperature switches
Temperature switches TSE are elements for monitoring the temperature of pressure fluids
TSE:
- Three nominal temperatures: 60°C, 70°C and 80°C.
- Problem-free installation in FSA and FSK (here as TSE-L)
- Simple standardised installation conditions (FSA / K)
- Corrosion-free surfaces
Material number
learn more ...
GP_1000420883
Product Search
Filter selection
Reset filter
In Stock
Temperature switches
Nominal temperature 60°C, 70°C, 80°C
|
TS-60/X/12
Material-No. 3233817
Product not in stock.
|
|
Please log in for prices | |||||||
|
TS-70/X/12
Material-No. 3233820
Product not in stock.
|
|
Please log in for prices | |||||||
|
TS-80/X/12
Material-No. 3243251
Product not in stock.
|
|
Please log in for prices | |||||||
|
TS-L-60/X/12 FSK
Material-No. 3252752
Product not in stock.
|
|
Please log in for prices | |||||||
|
TS-L-70/X/12 FSK
Material-No. 3252766
Product not in stock.
|
|
Please log in for prices | |||||||
|
TS-L-80/X/12 FSK
Material-No. 3252767
In stock
|
|
Please log in for prices | |||||||
|
TS-L-60/X/12/SE FSK
Material-No. 3278438
Upon request
|
|
||||||||
|
TS-L-70/X/12/SE FSK
Material-No. 3278440
Upon request
|
|
||||||||
|
TS-L-80/X/12/SE FSK
Material-No. 3278441
Upon request
|
|
||||||||
|
TFP-100/X/12/SE-M18x1 FSA/K
Material-No. 3400311
Upon request
|
|
||||||||
|
TFP-100/X/12/SE-M12x1 FSA/K
Material-No. 3716402
Upon request
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN
(1.13 MB)