Curved-tooth gear couplings
Curved tooth gear coupling, the flexible shaft connection
- Double cardanic mode of action, resulting in negligible restoring forces
- Plastic sleeve made of 6.6 polyamide, very high electrical insulating power
- Resistant against all commercially available lubrication and hydraulic oils
- Simple, time-saving installation
- Permitted temperature range from -25°C to +80°C
- Maintenance-free thanks to the combination of the steel and plastic as materials
- Can be supplied in the sizes 14 to 100 (motor size 56 to 315 L)
- Prescribed for Berarma pumps
Material number
learn more ...
GP_1000422047
Product Search
Filter selection
Reset filter
In Stock
Curved-tooth gear couplings
|
Kupplung B28-28H7/25H7
Material-No. 3135231
Product not in stock.
|
|
Please log in for prices | |||
|
Kupplung B28-20H7/20H7
Material-No. 3137728
Upon request
|
|
||||
|
Kupplung B24-24H7/B17-SO
Material-No. 3148250
Upon request
|
|
||||
|
Kupplung B38-38H7/32H7
Material-No. 3229032
Upon request
|
|
||||
|
Kupplung B42-40H7/38H7
Material-No. 3229045
Upon request
|
|
||||
|
Kupplung B28-24H7/25H7
Material-No. 3229046
Upon request
|
|
||||
|
Kupplung B24-24H7/20H7
Material-No. 3229049
Product not in stock.
|
|
Please log in for prices | |||
|
Kupplung B42-42H7/40H7
Material-No. 3229050
Upon request
|
|
||||
|
Kupplung B42-38H7/25H7
Material-No. 3274622
Upon request
|
|
||||
|
Kupplung B28-28H7/20H7
Material-No. 3299212
Upon request
|
|
||||
|
Kupplung B42-42H7/22H7
Material-No. 3367018
Upon request
|
|
||||
|
Kupplung B38-28H7/32H7
Material-No. 3474653
Upon request
|
|
||||
|
Kupplung B48-48H7/25H7
Material-No. 3488846
Product not in stock.
|
|
Please log in for prices | |||
|
Kupplung B42-38H7/32H7
Material-No. 3491130
Upon request
|
|
||||
|
Kupplung B24-19H7/20H7
Material-No. 3506971
Upon request
|
|
||||
|
Kupplung B32-24H7/32H7
Material-No. 3536942
Upon request
|
|
||||
|
Kupplung B48-42H7/40H7
Material-No. 3549584
Upon request
|
|
||||
|
Kupplung B38-38H7/25H7
Material-No. 3559416
Upon request
|
|
||||
|
Kupplung B42-40H7/28H7
Material-No. 3560801
Upon request
|
|
||||
|
Kupplung B38-38H7/20H7
Material-No. 3585191
Upon request
|
|