FCC – FluidCarrier Compact

The FluidCarrier Compact FCC is developed for the servicing of processing machines with tank volumes of up to 200 l. Special care must be taken to ensure at the time of the introduction of TPM (Total Productive Maintenance) that the filtered topping up of hydraulic and lubrication oils is guaranteed and that a mix-up between different types of oils is excluded. The FCC offers the possibility of transport and of the filtered filling of topping-up quantities, in addition to measuring points for the connection of particle counters (FCU) for monitoring oil cleanliness. Smaller systems can be dedusted in the bypass flow with the integrated filter unit (OLF 5). In addition, there is also the option of connecting a flow meter for documenting the quantity dispensed.
  • Flow rate: max. 15 l/min
  • Operating pressure: 3.5 bar
  • Viscosity range: 15 to 1000 mm²/s
  • Safe and simple transport: 70-litre volume for filling small units, simple handling
  • Filtered filling: via OLF 5 (ß2 > 1000) therefore less failures due to fresh oil contamination
  • Monitoring: FCU and flow meter optional, therefore documentation of the quantity and/or cleanliness, respectively, by maintenance
  • Mobile offline filtration unit: can also be used for offline filtration
Material number
GP_1000428044
learn more ...
Product Search
Filter selection
Reset filter
In Stock
Size & nominal flow rate
Select all Reset selection
Voltage
Select all Reset selection
Filter element
Select all Reset selection

FCC – FluidCarrier Compact


Grouped product items
>FCC-5/15-S-M-N5DM002-BM
Material-No. 3065843
Product not in stock.
Size & nominal flow rate:
5/15=15l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-M-N5DM002-BM/-K
Material-No. 3083109
Product not in stock.
Size & nominal flow rate:
5/15=15l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-N-N5DM002-BM *
Material-No. 3123488
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-M-N5DM002-BM/-K
Material-No. 3124647
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-N-N5DM002-BM/-FCU
Material-No. 3126493
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-N-N5DM005-BM *
Material-No. 3142264
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM005
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-N-N5DM002-C/-FA1 *
Material-No. 3155709
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-M-N5DM005-BM *
Material-No. 3176616
Product not in stock.
Size & nominal flow rate:
5/15=15l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM005
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-N-N5DM010-BM
Material-No. 3179137
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM010
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-M-N5DM002-C/-FA1 *
Material-No. 3179725
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-M-N5DM010-C/-FA1 *
Material-No. 3185012
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM010
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-M-N5DM002-C/-K-FCU-FA1
Material-No. 3207878
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/15-S-L-N5DM002-BM/-FCU *
Material-No. 3211649
Upon request
Size & nominal flow rate:
5/15=15l/min
Voltage:
L=115V-60Hz-1Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-M-Z-BM/-K
Material-No. 3232252
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
*PLEASE DELETE*
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-N-N5DM010-BM*
Material-No. 3248565
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM010
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-N-N5DM002-BM/-K
Material-No. 3249009
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-M-N5DM010-BM/-K
Material-No. 3282822
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM010
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-N-N5DM020-BM
Material-No. 3314517
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM020
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-M-N5DM002-BM
Material-No. 3348684
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
M=230V-50Hz-1Ph
Filter element:
N5DM002
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
>FCC-5/4-S-N-N5DM005-BM*
Material-No. 3367364
Upon request
Size & nominal flow rate:
5/4=4l/min
Voltage:
N=400V-50Hz-3Ph
Filter element:
N5DM005
Clogging indicator:
*PLEASE DELETE*
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Page