FT 5 – Barrel Transportation and Filtration Trolley
The barrel transport and filtration cart FT 5 is a mobile oil servicing and care unit used for filtration during the filling of systems and when repumping hydraulic and lubrication media. The unit is intended for carrying along a standard oil barrel (200 l). A switch on the unit enables simple changeover between pumping operations with and without filtration. For utilisation on hydraulic and lubrication oil systems in different industries.
- Flow rate: max. 30 l/min / 40 l/min
- Operating pressure: 4.5 bar
- Convenient filtration in the bypass flow
- Safe and simple transport of a 200 l standard oil barrel
- Easy to operate
- Filling with defined oil cleanliness
- Increased system availability
- Reduction of Life Cycle Cost LCC
Material number
learn more ...
GP_1000428048
Product Search
Filter selection
Reset filter
In Stock
FT 5 – Barrel Transportation and Filtration Trolley
|
>FT5F10P6M2B10E
Material-No. 1251963
Upon request
|
|
||||||||
|
>FT5F10P6M2B03E
Material-No. 3027942
Product not in stock.
|
|
Please log in for prices | |||||||
|
>FT5F10P3M2B05E
Material-No. 3041307
Upon request
|
|
||||||||
|
>FT5F10P6N2B05B
Material-No. 3046190
Upon request
|
|
||||||||
|
>FT5F10V6M2B03E
Material-No. 3057853
Upon request
|
|
||||||||
|
>FT5F10P6M2B03B
Material-No. 3060098
Upon request
|
|
||||||||
|
>FT5F10P6M2---E
Material-No. 3067783
Upon request
|
|
Please log in for prices | |||||||
|
>FT5F10P3M2---E
Material-No. 3074027
Upon request
|
|
||||||||
|
>FT5F10V6N2---B
Material-No. 3086877
Upon request
|
|
Please log in for prices | |||||||
|
>FT5F10V6N2B05B
Material-No. 3090838
Upon request
|
|
||||||||
|
>FT5F10P3M2B10E
Material-No. 3103591
Upon request
|
|
||||||||
|
>FT5F10V6N2B05C
Material-No. 3127355
Upon request
|
|
||||||||
|
>FT5L10P3M1---E
Material-No. 3210458
Product not in stock.
|
|
Please log in for prices | |||||||
|
>FT5L10V3M1B05E
Material-No. 3247271
Upon request
|
|
||||||||
|
>FT5L10P6M2B05E
Material-No. 3260088
Upon request
|
|
||||||||
|
>FT5L10V6N2B05E
Material-No. 3272711
Upon request
|
|
||||||||
|
>FT5L10V6N2B03E
Material-No. 3299483
Upon request
|
|
||||||||
|
>FT5L10V3M1---E
Material-No. 3300143
Upon request
|
|
||||||||
|
>FT5L10P6N1B03E
Material-No. 3338241
Upon request
|
|
||||||||
|
>FT5F10V6M2B10E
Material-No. 3373505
Upon request
|
|