OF 5 – Mobile Filtration Unit
The mobile filter unit OF 5 mobile is used for filtered filling and emptying, for offline filtration and for the unfiltered pumping-out of hydraulic and lubrication oils.
The mobile filtration unit can be optionally equipped with the ContaminationSensor CS 1000 for simultaneous monitoring of the solid particle contamination in the oil. Utilisation on hydraulic and lubrication oil systems in different industries.
The mobile filtration unit can be optionally equipped with the ContaminationSensor CS 1000 for simultaneous monitoring of the solid particle contamination in the oil. Utilisation on hydraulic and lubrication oil systems in different industries.
- Flow rate: max. 30 l/min / 40 l/min
- Operating pressure: 4.5 bar
- Convenient filtration in the bypass flow
- Easy to operate
- Increased system availability
- Reduction of Life Cycle Cost LCC
- Option: continuous monitoring of oil cleanliness during dedusting by means of CS 1000
Material number
learn more ...
GP_1000428052
Product Search
Filter selection
Reset filter
In Stock
OF 5 – Mobile Filtration Unit
|
>OF5F10V6M1B10E
Material-No. 3014419
Upon request
|
|
||||||||
|
>OF5F10P6M2B10B
Material-No. 3019717
Upon request
|
|
||||||||
|
>OF5C21P6N2B10C
Material-No. 3023172
Upon request
|
|
||||||||
|
>OF5L10P6M2B03E
Material-No. 3023737
Upon request
|
|
||||||||
|
>OF5F10V6N2B10B
Material-No. 3029648
Upon request
|
|
||||||||
|
>OF5F10V6N1B05C
Material-No. 3030375
Upon request
|
|
||||||||
|
>OF5C21P6N2B03C/-FCU2110
Material-No. 3030733
Upon request
|
|
||||||||
|
>OF5F10V6N2B05E
Material-No. 3033134
Upon request
|
|
||||||||
|
OF5F10P6M2B05B
Material-No. 3036604
Upon request
|
|
||||||||
|
>OF5F10P6S2A03E
Material-No. 3040191
Upon request
|
|
||||||||
|
>OF5F10V6N1B03E
Material-No. 3041516
Upon request
|
|
||||||||
|
>OF5F10V6M2---E
Material-No. 3043620
Upon request
|
|
Please log in for prices | |||||||
|
>OF5F10V6M2B05B
Material-No. 3047214
Upon request
|
|
||||||||
|
>OF5F10V3N2B03E
Material-No. 3049372
Upon request
|
|
||||||||
|
>OF5F10P6N2B03C
Material-No. 3050018
Upon request
|
|
||||||||
|
>OF5C21P6N2---C/-FCU2110-4
Material-No. 3054311
Upon request
|
|
Please log in for prices | |||||||
|
>OF5F10P3M1B03E
Material-No. 3057234
Upon request
|
|
||||||||
|
>OF5L10P6S2---E
Material-No. 3061023
Upon request
|
|
Please log in for prices | |||||||
|
>OF5F10P3N2A10E
Material-No. 3063335
Upon request
|
|
||||||||
|
>OF5F10V3M2B05E
Material-No. 3083030
Upon request
|
|