AutoFilt® RF14
HySuction technology
Self-cleaning basket filter, specially for filtration <40 µm
Self-cleaning basket filter, specially for filtration <40 µm
Features
- Basket-based back-flushing filter system
- Self-cleaning automatic fine filter with filtration ratings ≤ 80µm
- Separation of suspended solid particles from low viscosity fluids
- HySuction – optimised back-flushing technology
Advantages
- Two basket technologies to choose from: smooth screen baskets for demanding types of dirt and Δ-mesh baskets for maximum power density
- Innovative mesh structures for maximum service life
- Fine stainless steel mesh in standard with filtration ratings of 20 to 80 µm
- Alternative materials and filtration ratings on request
- Search Bar: Search Bar
Material number
GP_1000480858
Product Search
Filter selection
Reset filter
|
G-MOT RF14-10/15 Kl.k./Harting IE3 *
Material no. 6278096
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
Please log in for prices |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Water Filtration. Product Overview.
Product brochure
EN
(6.38 MB)

HYDAC AutoFilt® Automatic filters Product Overview
Product brochure
EN
(6.45 MB)

AutoFilt® RF14. Automatic Back-Flushing Filter
Product brochure
EN
(2.93 MB)