Search results for: 'CMS'
49
Results
in category
Products
13.996872
13.515556
<div id="c2314"><div><div><div><p>Micro axial piston pumps AKP are highly compact axial units with high volumetric efficiency, broad rotational speed range and increased reliability, even under adverse conditions.</p></div></div></div></div><div id="c2315"><div><table><tbody><tr><td>Max. operating pressure:</td><td>500 bar</td></tr><tr><td>Displacement:</td><td>0.1 to 0.3 cm³/rotation</td></tr><tr><td>Max. rotational speed:</td><td>5000 rpm</td></tr></tbody></table></div></div>
Module
<div id="c2344"><div><div><div><p>Radial piston pumps KKP are very lightweight and compact 2-stage (HP/LP) pump units in hollow shaft design. This enables extremely space-saving mounting to the electric motor without bell housing and coupling on the tank end cap. Combined with the valves integrated in the pump unit, these series are unbeatable in terms of multifunctionality and space optimisation.</p></div></div></div></div><div id="c2345"><div><table><tbody><tr><td>Operating pressure LP</td><td>Up to 160 bar</td></tr><tr><td>Displacement LP</td><td>0.94 to 5.43 cm³/rotation</td></tr><tr><td>Operating pressure HP</td><td>Up to 700 bar</td></tr><tr><td>Displacement HP</td><td>0.17 to 2.71 cm³/rotation</td></tr><tr><td>Speed range</td><td>1500 to 3600 rpm</td></tr></tbody></table></div></div>
5
Results
in category
Topics & Solutions
Needs-based thermal management can sustainably increase the efficiency and service life of your mobile machine. As an expert in cooling and thermal management, HYDAC is able to offer comprehensive thermal management solutions – both for diesel and hy ...
More articles on this topic How condition monitoring works: Start video now Reliable, efficient, digital: smart condition monitoring with HYDAC
It puts your hydraulic system and lubrication system at risk! Contamination in your fluids leads to dev ...
Software products, device drivers and instructions Drivers & Software FluidMonitoring Software FluMoS light The FluidMonitoring Software FluMoS Light is a software for reading in, displaying and editing data from HYDAC fluid sensors. It enables the ...
Explore more articles: In paper factories, moisture in oil is a significant risk factor that entails considerable short- and long-term costs, most often the result of the ingress of moisture, partly from the paper manufacturing process, the felt was ...
We work with you to rise to the challenges in the maritime industry and shipping. Whether it's in extreme offshore environmental conditions, potentially explosive atmospheres or under water – HYDAC supports system manufacturers, shipyards and shippin ...
7
Results
in category
Downloads
CMS Cooling Mobile System
Product brochure
Construction Machinery
Agricultural machines
Lifting & material handling
English
(1.63 MB)
CM-RE ConditioningModule-Reservoir Extraction
Product brochure
No details
English
(545 KB)
CM-W-ET Operating/Maintenance instructio
Operating/maintenance instructions
English
(610 KB)
HYDAC CM-Expert - Networked Protection of Productivity.
Product brochure
Shipping
English
(274 KB)
HYDAC CM-Expert - Networked Protection of Productivity.
Product brochure
Shipping
English
(1.34 MB)
4471298 Installation Guide for CM-Kit 2019-09-06
Operating/maintenance instructions
(2.31 MB)
BUW1200097186-00001-BeWa CM2000 3211683-01b it
Operating/maintenance instructions
(2.69 MB)
Is your file not listed?
To our download & media center