Search results for: 'HPCCS'
4
Results
in category
Products
Module
<table><tr><td>The HCC series of control cabinet coolers is suitable for top mounting or side wall/door mounting. The systems provide cooling capacities from 0.1 to 15 kW and are designed for all cooling applications in switchgears / switch cabinets. Stand-alone control of the cooling system is achieved by means of an innovative controller design. The series is available as an active cooler with compressor or as a passive cooler with air/air or air/water cooling.<br /><br /> The HCC control cabinet cooler system is flexible in its installation and designed to cool electrical switchgear inside control cabinets. Special heat exchanger designs ensure energy-efficient operation and a high level of operational reliability.<br /><br /> ADVANTAGES<br /><br /> • Compact design<br /> • Innovative heat exchanger designs<br /> • Optimal separation of condensate<br /> • User-friendly control interface<br /> • Plug & play solution<br /><br /> ACCESSORIES<br /><br /> • Electronic temperature controller (apart from HCC-T-C-3)<br /> • Optional special colours<br /> • UL version<br /> • Stainless steel housing</td></tr></table>
Cooling capacity at 20°C/35°C tu:
1600>
Voltage (50Hz):
230>
Voltage (60Hz):
230>
Cooling capacity at 20°C/35°C tu:
900>
Voltage (50Hz):
230>
Voltage (60Hz):
230>
Cooling capacity at 20°C/35°C tu:
3000>
Voltage (50Hz):
230>
Voltage (60Hz):
230>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center