FWKS series

The FWKS is a compact fluid-water cooling system for cooling and lubrication circuits. It is composed of one plate heat exchanger, a tank with a circulating pump and additional accessories.

The FWKS is used primarily as a temperature-controlled intermediate circuit. The advantage of an intermediate circuit is that the system or the parts being cooled do not come into contact with the coolant itself, which helps prevent the system from becoming contaminated or corroded.

Read more Show less

This category is under construction

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Document type
Media
FWKS Fluid/Water Cooling Systems
Product brochure EN

(1.14 MB)

FLKS / FWKS / RFCS / HCC Fluid Cooling Systems
Product brochure EN

(1.8 MB)