Search results for: 'CSI-C-11'
3
Results
in category
Products
Module
<p>The ConditionSensor Interface CSI-C-11 is used to convert digital sensor signals (Hydac Sensor Interface HSI) into a network protocol (HSI TCP/IP or Modbus<sup>®</sup> TCP) that can be sent to stationary devices (e.g. desktop PC) and mobile ones (e.g. smartphone) either by cable (LAN) or wirelessly (W-LAN).<br /> Furthermore, the CSI-C-11 can be used as a data logger.</p><ul><li>Two input channels for HYDAC SMART sensors</li><li>Direct connection of the sensors via M12x1 connectors</li><li>Network connection via M12 socket</li><li>Wireless transfer and display of measured sensor values via W-LAN and FluMoS / FluMoS mobile</li><li>Measured data storage in CSI-C-11 with date and time (data logger)</li><li>Parametrisation of the interface possible with W-LAN and FluMoS mobile</li><li>Integrated assembly plate for wall mounting or directly to the CSM-E</li><li>High protection class with IP 66 – no switch cabinet is required</li></ul>
Standard:
EN 55011:2009 + A1:2010>
Standard:
EN 55011:2009 + A1:2010>
5
Results
in category
Topics & Solutions
More articles on this topic How condition monitoring works: Start video now Reliable, efficient, digital: smart condition monitoring with HYDAC
It puts your hydraulic system and lubrication system at risk! Contamination in your fluids leads to dev ...
In the oil and gas industry, world-wide know-how is in demand. Thanks to extensive expertise in hydraulics, fluid technology and process technology, HYDAC is your partner for onshore, offshore and subsea applications. We work with you to reach your s ...
Explore more articles: In paper factories, moisture in oil is a significant risk factor that entails considerable short- and long-term costs, most often the result of the ingress of moisture, partly from the paper manufacturing process, the felt was ...
Explore more magazine articles Built with robust HYDAC components from current production in industrial-grade design, the hydraulic trainer HHT2 is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and ...
1
Result
in category
Downloads
CSI-C-11 ConditionSensor Interface
Measurement, display & analysis technology
Spare parts and accessories
Edge computing
CSI-C-11
Product brochure
No details
English
(1.23 MB)
Is your file not listed?
To our download & media center