Search results for: 'DATA+ Box'
2
Results
in category
Products
Module
<div>Available versions:<br /> Standard</div><div><p>The HMG 2500 is an impressive, top performance portable unit for measurement and data acquisition.</p><p> It offers the user simple, self-explanatory operator guidance and many extensive functions for carrying out a wide range of measurement tasks simply and very quickly, with great effectiveness.<br /> This makes the HMG 2500 an ideal companion especially for employees in maintenance, commissioning and service. The device is designed primarily to record pressure, temperature and flow rate values which are the standard variables in hydraulics and pneumatics. For this purpose, special sensors are available. The HMG 2500 detects the measured variable, measuring range and unit of these sensors and performs the basic device setting automatically.<br /> In addition to this, the HMG 2500 has a digital input, e.g. for frequency or speed measurement, as well as a virtual measurement channel for the measurement of difference or performance. </p><p>Because of its diverse functional scope and ease of use, HMG 2500 is equally suitable for user who want to perform measurements occasionally and those who perform measurements and documentation on a daily basis.</p><p>Because of the HMG 2500’s update capacities, it is ensured that future device software developments can also be used.</p><ul><li> Simple and user-friendly operation</li><li> Practical, robust design</li><li> Large, pixel-graphics colour display</li><li> Fast and independent basic settings thanks to automatic sensor detection</li><li>Up to four sensors can be connected at a time</li><li>Up to 32 measurement channels can be depicted at a time</li><li> Sampling rates up to 0.1 ms</li><li>Very large data memory for archiving measurement curves</li><li> Various measurement modes:</li></ul><p> - Normal measurement<br /> - Rapid recording of curves<br /> - Long-term measurements</p><ul><li>Two independent triggers, logically linkable</li><li> Simple sensor connection via M12x1 quick connector (push-pull)</li><li>PC connection</li><li> USB</li><li>RS 232</li><li> Convenient visualisation, archiving and data processing with the software HMGWIN and CMWIN included in delivery</li></ul></div>
Module
<div><p>Available versions:<br /></p><ul><li> Standard</li><li>With HSI sensor detection</li><li>HART interface</li><li> CANopen / SAE J1939</li><li> IO-Link interface</li><li>also available as a "smart" version<br /></li></ul></div><div><p>The ETS 4100 is an electronic temperature transmitter which, because of its robust design, is used in particular for temperature measurement in hydraulic applications in industry. With the temperature sensor, based on a PT 1000 and corresponding evaluation electronics, temperatures ranging from -25°C to +100°C can be measured. The analogue output signals from 4 .. 20 mA and 0 .. 10V are available on the standard version for integration into modern controls. With a pressure resistance of up to 600 bar and excellent EMC properties, the ETS 4100 is ideally suited for utilisation, even in rough environments. The electronic temperature transmitter ETS 4148-H with HSI sensor detection was specially developed for use in conjunction with the HYDAC measuring instruments HMG 500, HMG 510, HMG 4000 and CMU 1000. For data transmission, the ETS 4148-H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor. </p><ul><li> Accuracy 0.8% FS</li><li>Ideal for industrial applications</li><li> Robust construction</li><li>Excellent EMC characteristics</li><li>Good long-term stability</li><li> Standard protection class IP 65</li></ul></div>
7
Results
in category
Topics & Solutions
We use our know-how to guide you through the various challenges facing your servo presses and mechanical presses. Reliable, innovative, customer-specific - HYDAC offers you a comprehensive product and service package with custom solutions. Mec ...
Innovations in the automotive industry have a direct impact on the global tyre market. The constant stream of new requirements calls for sustainable and digital solutions in drive technology, electronics and cooling. Experience our expertise first-ha ...
Whether its ceramic presses, wine presses or forging presses or spinning machines and sheet metal bending machines - the requirements on hydraulic presses and forming machines are steadily increasing with regard to sustainable operation We are alread ...
Explore more magazine articles CMX - Condition Monitoring - will support you sustainably in every phase of your digitalization projects. Building on your process and machine data, it takes your insights to the next level.
CMX structures and visualiz ...
Explore more magazine articles Built with robust HYDAC components from current production in industrial-grade design, the hydraulic trainer HHT2 is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and ...
The optimal system architecture for every application: with our reliable components and robust system solutions, we create the foundation for innovative solutions for today's and tomorrow's mobile machine system architectures. Whether it’s sensors, c ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center