Search results for: 'DATA+ Rail'
2
Results
in category
Products
Module
<p>The SMU 1200 SensorMonitoring Unit is a display unit for HYDAC’s fluid sensors which is conceived for the display and storage of the measured data. The following combinations of fluid sensors can be connected directly: </p><ul><li> ContaminationSensor CS 1000 and AquaSensor AS 1000</li><li> MetallicContamination Sensor MCS 1000 and AquaSensor AS 1000</li></ul><ul><li> Simple installation in parallel to the customer system (HydacSensor Interface HSI for SMU 1200, transfer of the sensor’s own analogue and switching outputs)</li><li> Simple installation using the magnetic holder or DIN rails</li><li>High protection class IP67, installation in a switch cabinet is not necessary</li><li> Plug&work unit including the 5 m connection cable required for direct connection of the sensors (sensor connections via M12x1 male connectors, no programming necessary)</li><li> Depiction of the measurement data on large display screen</li><li> Simple keypad operation</li><li> Data is stored in the SMU with a date and time stamp</li><li> Measured values can be read from the standard USB memory stick supplied or via the USB master port</li><li> Simple data processing and data evaluation using MS-Excel or Hydac FluidMonitoring Software FluMoS</li><li> Program restarts independently once voltage is restored; no loss of measured data</li></ul>
Module
The condition monitoring interface module CSI-B-2 is an additional segment of the HYDAC condition monitoring concept which connects the sensor level with the interpretation level. It is a universally utilisable electronic device for the conversion of the HSI signal from HYDAC SMART sensors into a standardised PC signal. As a result, it becomes possible to read out the data and measured values of the connected SMART sensor directly using the HYDAC PC “CMWIN” software and the FluidMonitoring Software FluMoS. It remains possible to read out the long-term memory and to make settings and parametrisations on the connected sensor (the setting opportunities are sensor-dependent). The HSI signal can be converted either into an RS 232 or an RS 485 signal. The CSI-B-2 can be connected to any given PC through the RS 232 port (and any possible additional commercially available RS 232 USB adapter). The RS 485 interface and appropriate additional coupling modules can also be used to connect to higher-level control and/or bus systems. <ul><li>One input channel for HYDAC SMART sensors</li><li>Direct connection of the sensor via screw clamps</li><li>Display of the active interface via LED (RS 232 / RS 485)</li><li>Very compact design</li><li>Suitable for top-hat rail installation</li><li>Protection class IP 40</li></ul>
3
Results
in category
Topics & Solutions
For decades, HYDAC has been a well-established supplier in the rail industry and speaks your language when it comes to product solutions that fulfil all railway-related directives. Railway Technology The specific requirements and standards/directives ...
The maritime industry is one of the most heavily regulated industries in the world. The safety of ships and their crews is the top priority – which is why the international regulations for ship design and operation are very strict. Emissions reductio ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center