Search results for: 'WTRE'
256
Results
in category
Products
64.54953
Module
<div>The filter elements of the Trimicron series were specially developed for the combined separation of ultrafine particulate contamination, water and oil degradation products from hydraulic and lubrication oils.<br /> <br /> This involves combined pleat and spun spray depth filter elements. The filter layers used were manufactured by means of meltblown technology. For offline filtration in lubrication systems (e.g. wind energy plants), hydraulic systems and transmission and hydraulic testing facilities.</div><div><ul><li>High filtration efficiency (ß <sub>5(c)</sub> > 1000)</li><li> Low initial differential pressure</li><li>High contamination retention capacity</li><li> Ultrafine particle contamination, water and oil degradation products removed by depth filter material</li><li>Wide media compatibility</li><li> Simple element replacement</li></ul></div>
Product category
Stainless steel pressure filter for process technology<p><strong>Features</strong></p><ul><li class="libreak">Separation of solid particles from fluids</li><li class="libreak">400 bar at 200°C</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Optimum adaptation to the application thanks to six different sizes, materials and seal materials</li><li class="libreak">Easier and quicker filter element changing without removing the filter from the line – size 660 / 990 without removal of the filter bowl by means of a screw-in cover</li><li class="libreak">Clogging control with clogging indicator</li><li class="libreak">Pleated filter elements with large filter area (Chemicron® metal fibre fleece and wire mesh)</li><li class="libreak">Regenerable filter elements save costs for disposal and replacement (Chemicron® metal fibre fleece and wire mesh)</li></ul>
Product category
Shut off your media reliably with HYDAC 2-way ball valves.<br />High-quality materials for liquid, gaseous or abrasive media and a large number of designs and connection types are available for your application. In terms of strength and leaktightness, our products fulfil the highest safety standards. <br />We’re happy to help you – get in touch.
2
Results
in category
Topics & Solutions
Explore more magazine articles Climate change is causing an increasing number of heatwaves worldwide, with severe health and economic consequences. On these hot days, things are particularly difficult for manufacturing companies. Not only do the wor ...
Automation is expected to increase machine tool productivity while improving energy efficiency and cost effectiveness. To meet the increasingly complex requirements of customers and end users, machine builders need to rely on the right partner. Our e ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center