Search results for: 'Auxiliary steering – AUXSteer'
2
Results
in category
Products
Product category
<div id="pdb-layout-2-cols"><div id="pdb-content"><div><div><p>Modern vehicles must cope with increasingly large loads. Furthermore, on multiple axle vehicles, more flexibility and manoeuvrability are required. This is where the active electrohydraulic addition steering comes in handy. Auxiliary axles are steered via the main steering system in accordance with the vehicle-specific steering strategy.</p><p>No mechanical connections are required between the steering axes. Due to the integrated safety function which monitors all steering operating conditions, system errors are recognised and the appropriate safety reactions are triggered. The detected errors can be read out for servicing via a diagnostic interface.<br /></p></div><div><p>Advantages</p><ul><li>Suitable parameterisation for the specific vehicle</li><li>Less tear wear</li><li>High driving stability thanks to optimal lateral forces</li><li>Maximum manoeuvrability thanks to co-rotating or counter-rotating steering</li><li>Rear swivel minimisation</li><li>Adjustment to suit the vehicle’s usage profile</li></ul></div></div></div></div>
Product category
<div id="pdb-layout-2-cols"><div id="pdb-content"><div><div><p>With vehicles increasing in complexity and capacity requirements increasing, intelligent systems are called for that make work easier and ensure driving safety and stability. And the suspension of the vehicle axle also plays a role here. Incorporating a hydropneumatic suspension element on the vehicle axle reduces the tilt of the vehicle body during cornering, for example, increasing driving stability.<br /></p><p>Axle suspensions need to be realised in accordance with the particular machine. Front-axle, rear-axle or full suspension may be the best choice, depending on the vehicle model. Criteria such as the required driving stability and driving safety, the desired driving comfort and also the vehicle’s load dispersion are taken into account in making the choice. The design of a axle suspension system for a tractor, for example, may differ considerably from a lightweight commercial vehicle or a field sprayer.<br /></p><p><br /></p></div><div><p>The hydropneumatic axle suspension provided by HYDAC has major advantages for your vehicle:</p><ul><li>Thanks to the targeted use of appropriate valve technology, the working axes X, Y and Z can be influenced positively</li><li>This gives you the required comfort for your machine’s pitching motions, active roll stabilisation and vertical suspension</li><li>The level control enables constant compression and extension travel, which helps to keep driving comfortable regardless of load</li></ul><p>For your vehicle, this means one thing:</p><ul><li>Improved driving safety and directional stability</li><li>Improved steering characteristics</li><li>Increased transport and working speeds</li><li>Improved driving comfort</li><li>Better driver fitness</li><li>Contact us for more information!</li></ul><p>Contact us for more information! With us, you get the perfect all-inclusive package.<br /></p><ul><li>The core elements of our suspension system are made up of hydraulic and electronic components and the corresponding software.</li><li>We have all the key components in house and can make sure they are perfectly coordinated.</li><li>We understand vehicles and applications</li><li>We take care of extensive analyses for you (simulation, test on test bench and machine in the field) and performed parameterisation and initial start-up</li><li>From the initial idea to series launch – you can rely on us</li></ul></div></div></div></div>
1
Result
in category
Topics & Solutions
There are many different applications for municipal machines. And our system solutions are no less varied. We optimise your municipal machines in line with your specific needs – whether they are sweepers, equipment carriers or snow blowers – for incr ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center