Search results for: 'RMS'
8
Results
in category
Products
Product category
Mounting supply lines (pipes, hoses and cables) is quick, clean and tidy with HY-ROS mounting clamps, which are available in all sizes directly from stock.
Product category
HY-ROS series strips are an in-house development, derived from the needs of the market.<br />They enable rapid and secure installation of hose groups and dynamically loaded pipe groups.<br />HY-ROS series strips offer many advantages:<br /><ul><li class="li-disc">Bundled, clear and safe system of laying</li><li class="li-disc">Space-saving and compact arrangement</li><li class="li-disc">Simple and rapid installation</li><li class="li-disc">Reduced installation times</li><li class="li-disc">Vibration, shock and noise damping</li><li class="li-disc">Compensation of pipe and cable tolerances</li><li class="li-disc">Different diameters in one series strip</li></ul><p>On request, customised solutions, including solutions with different diameters, can be supplied in addition to the standard series strips. This allows you to make the most of your time and the available space.</p>
Product category
When you need to fasten cylinders, accumulators, exhaust systems, tanks, batteries, containers, heat exchangers, thermal management elements and their supply lines (such as pipes, hoses and cables) securely, the product range of HYDAC mounting technology HY-ROS (HYDAC piping clamps) has the right solution for almost any application. We have standard parts in stock and develop custom easy-to-install solutions.
Product category
<p>Our open-centre directional spool valves mainly work with fixed displacement pumps. The directional spool valves RS160, RS220, RSQ240 and DX-6 are also compatible with variable displacement pumps.<br /><br /> The operating modes range from hand lever, bowden cable, hydraulic, pneumatic, electro-hydraulic or electronic controls. Piston position displays are optionally available. Moreover, there are optimised main control spools for various applications.</p><p>The directional spool valves are developed with a focus on high precision, fine control and energy efficiency. Thanks to the flexible construction and the compact design, the valves are suitable for a wide range of applications</p>
0
Result
in category
Topics & Solutions
2
Results
in category
Downloads
RMS 202 FRONTLADERVENTIL csm PIC0000000000000010000983897 0001 c9eeb980c1
Product photo visual
(66 KB)
PRORM270-00001-e31-02-RM270-07-04-13_WEB
Product brochure
No details
(1.24 MB)
Is your file not listed?
To our download & media center