Load-sensing directional valves

Load-sensing directional valves

Our load-sensing directional valves work with upstream pressure compensators for systems with constant and variable displacement pumps. Up to ten functions can be controlled independently of each other - as long as the required flow rate does not exceed the max. pump flow.

The operating methods range from hand lever to hydraulic, electro-hydraulic to electronic control units. Switching point monitoring sensors are also available. In addition, there are optimised main control spools for different applications.

The directional valves were developed with a focus on high precision, fine control and energy efficiency. The flexible structure and the compact design makes the directional valves suitable for a wide range of applications.
Read more Show less
Product Search
Filter selection
Reset filter

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Document type
Media
LX-6/LX-3 Flyer Load-Sensing Directional Valve
Product brochure EN

(6.44 MB)

LX-6 Load-Sensing Sectional Control Valves
Product brochure EN

(6.32 MB)

LX-3 Load-Sensing Sectional Control Val ves
Product brochure EN

(5.18 MB)