Pipe couplings
Product Search
Filter selection
Reset filter
2 pipes – 2 screws – 2 minutes
Teekay pipe couplings allow pipes to be connected without the need for flanging, grooving, threading or welding.
By joining the pipes together and connecting them with a Teekay pipe coupling, every installation saves space, weight, time and money.
- Cost-effectiveness / space optimisation / easy assembly: 94% savings on labour costs, installation time, and welding time / 50% space saving / 78% weight reduction
- System independence: Connection of different pipe materials
- Features: Tension-free; compensates for tolerances; dampens noise, vibration, and movement; safe (assembly without safety measures)
- Eliminates the need for LEV, gas-free purging, and hot work permits, reduces cleaning and chemical cleaning time
- Increased efficiency in the off-site prefabrication of pipework
- Reduced downtime when connecting to the customer's existing systems
- Sustainable solution – pipe couplings can be dismantled and reused