Sensors

The range of sensors includes products for the measurement of pressure, temperature, linear position, position, level, flow rate and rotational speed, as well as contamination and oil condition. In addition to products for standard applications, the product range covers special fields of application such as explosive atmospheres and applications with increased functional safety.
Downloads
3D CAD models can be found in the product tree at the according products
Category
Language
Documents | Document No. | Language | Size | Download |
---|---|---|---|---|
PRD_DOC_PRO | ||||
Product brochure | ||||
D7605 0 01 07 Partikelmesstechnik lq SDE AIN V1 | 1000215219 | DE | 1.48 Mb | |
180000 3 07 17 Electronic Produktkatalog SDE AIN V1 | 1000215225 | DE | 16.79 Mb | |
DE18500 3 01 18 Steuerung SDE AIN V1 | 1000215224 | DE | 17.31 Mb | |
DE5315 2 09 18 Kuehlbedarfsregelung SDE AIN V1 | 1000215222 | DE | 6.24 Mb | |
DE7603 10 09 20 Kontaminationsfibel 1 SDE AIN V1 | 1000215223 | DE | 5.5 Mb |