Technical data
| Product Features | |
|---|---|
| Manual override CX | Without manual override |
| Switch position monitoring CX | Without switch pos. display |
| Mounting bracket CX | Without mounting bracket |
| Model code CX | CX02 (2/2 - D) |
| Valve seat seal | FPM |
| Seal, dynamic | PTFE |
| Seal, static | FPM |
| Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
| Power consumption [W] | 25 |
| Voltage of main solenoid [V] | 24V DC |
| Kv value, CX, direct-act. [m³/h] | 2.5 |
| Housing material CX | Brass |
| Connection size CX | G 3/4 |
| Nominal size DN CX | 10 |
| Nominal pressure – CX | 0–20 bar |
| Switching function CX | NC |
| Series CX | 2/2-way |
| Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.