PPV103-16-FR01BSK-3280-4205 *
Part number
4297359
| Product Features | |
|---|---|
| Through drive | Single pump |
| Ports | SAE, BSPF/metric |
| Position, ports 1 | Radial |
| Controller | Pressure-red. valve |
| Seals | Viton |
| Shaft | SAE AB keyed shaft |
| Mounting flange | SAE A mounting flange 2-hole |
| Direction of rotation | Clockwise rotation |
| Displacement | 16 cm³/U |
| Setting range | 12-70 |
| Size | PPV103 |
| Min. viscosity [cSt (mm²/s)] | 20 |
| Max. viscosity [cSt (mm²/s)] | 400 |
| Filtration | 21/19/16 |
| Oil temperature [°C] | -20 to +95 |
| Hydraulic fluid | Normal hydraulic oil, Hydraulic oil type R&L |