HEZ Kompakt Junior
Electric cylinders from the HEZ Kompakt Junior series are push-rod drive units. They are linear drives with a force range of up to 10 kN.
They can be used in industrial applications and inside buildings
and for adjustment functions with occasional movement similar to S3 operation.
They can be used in industrial applications and inside buildings
and for adjustment functions with occasional movement similar to S3 operation.
SKU
GP_1000558352
Product Search
Filter selection
Reset filter
Force [kN]
0
Select all
Reset selection
Force [kN]
Stroke [mm]
0
Select all
Reset selection
Stroke [mm]
Speed [mm/s]
0
Select all
Reset selection
Speed [mm/s]
Voltage [V]
0
Select all
Reset selection
Voltage [V]
Brake
0
Select all
Reset selection
Brake
Duty cycle
0
Select all
Reset selection
Duty cycle
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HEZ Junior 1 - C - 24-0,3-100-15
Material-No. 4912343
|
|
||||||
|
|
HEZ Junior 1 - C - 24-0,3-200-15
Material-No. 4912345
|
|
||||||
|
|
HEZ Junior 1 - K - 24-2-100-2
Material-No. 4912396
|
|
||||||
|
|
HEZ Junior 1 - K - 24-2-200-2
Material-No. 4912398
|
|
||||||
|
|
HEZ Junior 1s - C - 12-1-100-11
Material-No. 4912399
|
|
||||||
|
|
HEZ Junior 1s - C - 12-1-200-11
Material-No. 4912401
|
|
||||||
|
|
HEZ Junior 1s - C - 24-1-100-11
Material-No. 4912402
|
|
||||||
|
|
HEZ Junior 1s - C - 24-1-200-11
Material-No. 4912403
|
|
||||||
|
|
HEZ Junior 1s - G - 12-3,5-100-2,5
Material-No. 4912404
|
|
||||||
|
|
HEZ Junior 1s - G - 12-3,5-200-2,5
Material-No. 4912426
|
|
||||||
|
|
HEZ Junior 1s - G - 24-3,5-100-2,5
Material-No. 4912427
|
|
||||||
|
|
HEZ Junior 1s - G - 24-3,5-200-2,5
Material-No. 4912429
|
|
||||||
|
|
HEZ Junior 2 - D - 24-1,4-150-12
Material-No. 4912430
|
|
||||||
|
|
HEZ Junior 2 - E - 24-1,8-300-14
Material-No. 4912432
|
|
||||||
|
|
HEZ Junior 2 - K - 24-7,5-300-2
Material-No. 4912483
|
|
||||||
|
|
HEZ Junior 2 - L - 24-10-150-1,2
Material-No. 4912482
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
KS Einbauerklärung nach Richtlinie / Declaration of Incorporationpursuant to Directive 2006/42/EG / HEZ-Junior
Operating/maintenance instructions
DE, EN