AutoFilt® RF9
Hydropneumatic back-flushing with secure fluid separation for the filtration of heavy fuel oil (HFO), diesel (MDO), biodiesel and lubrication oil and for the fine filtration of coolants
Features
- Self-cleaning thanks to automatic filter supported by external fluid
- Separation of solid particles from low- and high-viscosity fluids
- Can be used with operating temperatures of up to max. 180 °C (depending on choice of sealing material)
- Thanks to various optionally available automation technologies, also suitable for Industry 4.0.
Advantages
- Back-flushing driven by external medium – no mixing of medium and compressed air
- Adjustable back-flushing intensity
- Efficient hydraulic cleaning
- High cleaning efficiency
- No reduction in pressure during back-flushing
- Low compressed air consumption
- Low pressure drops
- Large filter surface for its compact size
- Low-maintenance, service-friendly design
- External heater possible
- Intelligent control system
- Modular structure for simple expansion with manual bypass and flushing oil treatment
- Long maintenance intervals
- Low operating costs
- Search Bar: Search Bar
SKU
GP_1000480852
Product Search
Filter selection
Reset filter
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

AutoFilt® RF9 Automatic back-flushing filter
Product brochure
EN
(3.65 MB)

HYDAC AutoFilt® Automatic filters Product Overview
Product brochure
EN
(6.45 MB)