HEZ Kompakt Econom
Electric cylinders from the HEZ Kompakt Econom series are linear drives in an especially streamlined and elegant design. This series sets itself apart when appearances matter or when there is limited installation space available.
It can be used in industrial applications and on building façades, for example.
It can be used for adjustment functions with occasional operation similar to S3 operation.
It can be used in industrial applications and on building façades, for example.
It can be used for adjustment functions with occasional operation similar to S3 operation.
SKU
GP_1000558354
Product Search
Filter selection
Reset filter
Force [kN]
0
Select all
Reset selection
Force [kN]
Stroke [mm]
0
Select all
Reset selection
Stroke [mm]
Speed [mm/s]
0
Select all
Reset selection
Speed [mm/s]
Voltage [V]
0
Select all
Reset selection
Voltage [V]
Voltage type
0
Select all
Reset selection
Voltage type
Brake
0
Select all
Reset selection
Brake
Duty cycle
0
Select all
Reset selection
Duty cycle
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
HEZ Econom 01 - C - 24-0,8-100-40
Material-No. 4912495
|
|
||||||
|
|
HEZ Econom 01 - C - 24-0,8-200-40
Material-No. 4912528
|
|
||||||
|
|
HEZ Econom 01 - C - 24-0,8-300-40
Material-No. 4912529
|
|
||||||
|
|
HEZ Econom 01 - C - 24-0,8-400-40
Material-No. 4912530
|
|
||||||
|
|
HEZ Econom 01 - C - 24-0,8-500-40
Material-No. 4912532
|
|
||||||
|
|
HEZ Econom 01 - C - 24-0,8-600-40
Material-No. 4912535
|
|
||||||
|
|
HEZ Econom 01 - C - 24-0,8-700-40
Material-No. 4912536
|
|
||||||
|
|
HEZ Econom 01 - C - 400-2-100-45
Material-No. 4912539
|
|
||||||
|
|
HEZ Econom 01 - C - 400-2-200-45
Material-No. 4912542
|
|
||||||
|
|
HEZ Econom 01 - C - 400-2-300-45
Material-No. 4912544
|
|
||||||
|
|
HEZ Econom 01 - C - 400-2-400-45
Material-No. 4912545
|
|
||||||
|
|
HEZ Econom 01 - C - 400-2-500-45
Material-No. 4912566
|
|
||||||
|
|
HEZ Econom 01 - C - 400-2-600-45
Material-No. 4912569
|
|
||||||
|
|
HEZ Econom 01 - C - 400-2-700-45
Material-No. 4912571
|
|
||||||
|
|
HEZ Econom 01 - F - 24-5-100-6,5
Material-No. 4912573
|
|
||||||
|
|
HEZ Econom 01 - F - 24-5-200-6,5
Material-No. 4912575
|
|
||||||
|
|
HEZ Econom 01 - F - 24-5-300-6,5
Material-No. 4912586
|
|
||||||
|
|
HEZ Econom 01 - F - 24-5-400-6,5
Material-No. 4912589
|
|
||||||
|
|
HEZ Econom 01 - F - 24-5-500-6,5
Material-No. 4912590
|
|
||||||
|
|
HEZ Econom 01 - F - 24-5-600-6,5
Material-No. 4912592
|
|
||||||
Page
-
Products 1-20 of 56
- Page Next
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
KS Einbauerklärung nach Richtlinie / Declaration of Incorporationpursuant to Directive 2006/42/EG / HEZ-Econom
Operating/maintenance instructions
DE, EN