VEU-F-30/10-S-A-G-N-Z-B/-PKZ-S
Part number
4191201
Technical data
| Product Features | |
|---|---|
| Version | Stationary |
| Size | Housing 30l/flow rate 10l |
| Supplementary details | On/off with motor protection, Cooling water flow limiter |
| Cooler/heat exchanger | Plate heat exchanger |
| Pump | Gear pump |
| Voltage | 400V-50Hz-3Ph |
| Clogging indicator | 2bar visual |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
IXE / VME elements to VEE-I elements Intsallation instructions
Operating/maintenance instructions
DE, EN, FR