WK12Y-01M-C-NU-24DG
Part number
4948245
Technical data
| Product Features | |
|---|---|
| Cavity | FC12-4 |
| Qmax valves [l/min] | 60 |
| Nominal size | 12 |
| Pmax [bar] | 250 |
| Type of installation | UNF |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.