AKP
Axial piston pumps AKP are compact axial units with high volumetric efficiency, broad rotational speed range and high reliability, even under adverse conditions. Additional features include the permanent lubrication and cooling performed by the intake flow and the low installation dimensions. Perfect wherever you need a lot of pressure but have little space.
- Search Bar: $SL-1000067016 [1000517773] [za]
SKU
GP_1000568095
Product Search
Filter selection
Reset filter
Size
0
Select all
Reset selection
Size
Displacement [cm3/rev]
0
Select all
Reset selection
Displacement [cm3/rev]
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
AKP103-0,1-500-V-A*00
Material-No. 3678021
|
|
||||||
|
|
AKP105-0,3-500-V-A*00
Material-No. 3678024
|
|
||||||
|
|
AKPW30-0,012-300-V-B*00
Material-No. 4262636
|
|
||||||
|
|
AKPW30-0,016-300-V-B*00
Material-No. 4262614
|
|
||||||
|
|
AKPW30-0,020-300-V-B*00
Material-No. 4262442
|
|
||||||
|
|
AKPW30-0,027-300-V-B*00
Material-No. 4262372
|
|
||||||
|
|
AKPW30-0,036-300-V-B*00
Material-No. 4262324
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.