0050 S 125 W /-B0.2
Material number
1251194
Technical data
| Product Features | |
|---|---|
| Other features, element | 0=no other features |
| Element type | S – suction elements |
| Size | 0050 |
| Filter material, element | W=stainless steel wire mesh |
| Sealing material | 0=no seal |
| Bypass | 0.2 bar |
| Filtration rating | 125 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure
EN