Technical data
| Product Features | |
|---|---|
| Other features | A5=response pressure CI 5 bar, SFREE=antistatic |
| Standard | 0=none |
| Changeover | 0=no changeover |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 6 bar |
| Clogging indicator | C=electrical switch |
| Connection size | 80 |
| Type of connection | SAE flange |
| Filtration rating | 3 |
| Filter material | ON=Optimicron low pressure |
| pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN