-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 7209 00001 | Download 0.79 MB |
[ "DA" ] | 7209 00001 | Download 0.79 MB |
[ "DE" ] | 7209 00001 | Download 0.78 MB |
[ "DE-CH" ] | 7209 00001 | Download 0.78 MB |
[ "EN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-AE" ] | 7209 00001 | Download 0.79 MB |
[ "EN-CH" ] | 7209 00001 | Download 0.79 MB |
[ "EN-IN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-PL" ] | 7209 00001 | Download 0.79 MB |
[ "EN-ZA" ] | 7209 00001 | Download 0.79 MB |
[ "ES" ] | 7209 00001 | Download 0.79 MB |
[ "ES-AR" ] | 7209 00001 | Download 0.79 MB |
[ "ES-MX" ] | 7209 00001 | Download 0.79 MB |
[ "FI" ] | 7209 00001 | Download 0.79 MB |
[ "FR" ] | 7209 00001 | Download 0.79 MB |
[ "FR-CH" ] | 7209 00001 | Download 0.79 MB |
[ "HU" ] | 7209 00001 | Download 0.79 MB |
[ "IT" ] | 7209 00001 | Download 0.79 MB |
[ "IT-CH" ] | 7209 00001 | Download 0.79 MB |
[ "JA" ] | 7209 00001 | Download 0.79 MB |
[ "KO" ] | 7209 00001 | Download 0.79 MB |
[ "NL" ] | 7209 00001 | Download 0.79 MB |
[ "NL-BE" ] | 7209 00001 | Download 0.79 MB |
[ "NO" ] | 7209 00001 | Download 0.79 MB |
[ "PL" ] | 7209 00001 | Download 0.79 MB |
[ "PT" ] | 7209 00001 | Download 0.79 MB |
[ "SV" ] | 7209 00001 | Download 0.79 MB |
[ "TR" ] | 7209 00001 | Download 0.79 MB |
[ "CS" ] | PRO74071-00001 | Download 0.46 MB |
[ "DA" ] | PRO74071-00001 | Download 0.46 MB |
[ "DE" ] | PRO74071-00001 | Download 0.45 MB |
[ "DE-CH" ] | PRO74071-00001 | Download 0.45 MB |
[ "EN" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-AE" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-CH" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-IN" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-PL" ] | PRO74071-00001 | Download 0.46 MB |
[ "EN-ZA" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES-AR" ] | PRO74071-00001 | Download 0.46 MB |
[ "ES-MX" ] | PRO74071-00001 | Download 0.46 MB |
[ "FI" ] | PRO74071-00001 | Download 0.46 MB |
[ "FR" ] | 74071 00001 | Download 0.44 MB |
[ "FR-CH" ] | 74071 00001 | Download 0.44 MB |
[ "HU" ] | PRO74071-00001 | Download 0.46 MB |
[ "IT" ] | PRO74071-00001 | Download 0.46 MB |
[ "IT-CH" ] | PRO74071-00001 | Download 0.46 MB |
[ "JA" ] | PRO74071-00001 | Download 0.46 MB |
[ "KO" ] | PRO74071-00001 | Download 0.46 MB |
[ "NL" ] | PRO74071-00001 | Download 0.46 MB |
[ "NL-BE" ] | PRO74071-00001 | Download 0.46 MB |
[ "NO" ] | PRO74071-00001 | Download 0.46 MB |
[ "PL" ] | 74071 00001 | Download 0.57 MB |
[ "PT" ] | PRO74071-00001 | Download 0.46 MB |
[ "SV" ] | PRO74071-00001 | Download 0.46 MB |
[ "TR" ] | PRO74071-00001 | Download 0.46 MB |
pmax [bar] | 0.0 |
---|---|
Filter material | SI=silica gel |
Filtration rating | 2 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 1 inch |
Clogging indicator | UBM=neg. pressure switch |
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | RV0003=check valve 0.003ba |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN
(0.79 MB)