SFF 500 W P XX A 1.1 /-KB

Material number
1336257
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, filter 0=no other features
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Connection size 100