2-way ball valves with threaded connection
| HYDAC 2-way ball valves with threaded connection shut off your media flow reliably. High-quality materials for liquid, gaseous or abrasive media, as well as countless designs and threaded connections available. Our products meet the highest safety standards when it comes to durability and leak tightness. Nominal diameter 04-50, nominal pressure up to 800 bar. Find the right product for your needs here. Find out more |
Material number
GP_1000594450
Product Search
Filter selection
Reset filter
Housing material
0
Select all
Reset selection
Housing material
connection type
0
Select all
Reset selection
connection type
Standard
0
Select all
Reset selection
Standard
Ball bore
0
Select all
Reset selection
Ball bore
Connection/flange designation
0
Select all
Reset selection
Connection/flange designation
Wrench size
0
Select all
Reset selection
Wrench size
Design of lever
0
Select all
Reset selection
Design of lever
Approval/test certificate
0
Select all
Reset selection
Approval/test certificate
Show more filters
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
KHB-06LR-1112-03X-A-SW09
Material-No. 3288809
|
|
||||||
|
|
KHB-06LR-1112-03X-A-SW09-SO1073
Material-No. 4311539
|
|
||||||
|
|
KHB-06LR-1112-04X-A-SW09
Material-No. 3288754
|
|
||||||
|
|
KHB-06LR-1112-04X-A-SW09-SO1073
Material-No. 4311540
|
|
||||||
|
|
KHB-06LR-1112-04X-ZN-SW09
Material-No. 4038972
|
|
||||||
|
|
KHB-06LR-1112-09X-A-SW09
Material-No. 3288785
|
|
||||||
|
|
KHB-06LR-1112-09X-A-SW09-SO1073
Material-No. 4311537
|
|
||||||
|
|
KHB-06LR-1112-14X-A-SW09-SO1073
Material-No. 4311541
|
|
||||||
|
|
KHB-06LR-1112-14X-A-SW09-SO760
Material-No. 4158687
|
|
||||||
|
|
KHB-06LR-1112-14X-A-SW09-SO770
Material-No. 4159361
|
|
||||||
|
|
KHB-06LR-1114-03X-A-SW09
Material-No. 3288811
|
|
||||||
|
|
KHB-06LR-1114-04X-A-SW09
Material-No. 3289445
|
|
||||||
|
|
KHB-06LR-1114-09X-A-SW09
Material-No. 3289404
|
|
||||||
|
|
KHB-06LR-1114-14X-A-SW09-SO760
Material-No. 4158930
|
|
||||||
|
|
KHB-06LR-1114-14X-A-SW09-SO770
Material-No. 4162796
|
|
||||||
|
|
KHB-06LR-1314-03X-A-SW09
Material-No. 3494796
|
|
||||||
|
|
KHB-06LR-1314-04X-A-SW09
Material-No. 554300
|
|
||||||
|
|
KHB-06LR-1314-09X-A-SW09
Material-No. 851972
|
|
||||||
|
|
KHB-06LR-3312-01X-SW09
Material-No. 3778876
|
|
||||||
|
|
KHB-06LR-3312-02X-SW09
Material-No. 3778987
|
|
||||||
Page
-
Products 1-20 of 1450
- Page Next
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.