3-way change-over ball valves with subplate connection
| HYDAC 3-way directional ball valves with plate-mounted design are available in countless different material combinations, guaranteeing secure diversion or shut-off of your media. Nominal diameter 06-50, nominal pressure up to 500 bar. Find the right product for your needs here. Find out more |
Material number
GP_1000594476
Product Search
Filter selection
Reset filter
Wrench size
0
Select all
Reset selection
Wrench size
Design of lever
0
Select all
Reset selection
Design of lever
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
KHP3K-06-L-1114-14X
Material-No. 554929
|
|
||||||
|
|
KHP3K-06-L-1114-14X-SO760
Material-No. 3170001
|
|
||||||
|
|
KHP3K-10-L-1114-04X
Material-No. 703879
|
|
||||||
|
|
KHP3K-10-L-1114-09X
Material-No. 398458
|
|
||||||
|
|
KHP3K-10-L-1114-14X-SO760
Material-No. 3081746
|
|
||||||
|
|
KHP3K-16-L-1114-02X
Material-No. 853221
|
|
||||||
|
|
KHP3K-16-L-1114-09X
Material-No. 398460
|
|
||||||
|
|
KHP3K-16-L-1114-16X-SO760
Material-No. 3471029
|
|
||||||
|
|
KHP3K-20-L-1114-02X
Material-No. 853210
|
|
||||||
|
|
KHP3K-20-L-1114-09X
Material-No. 398462
|
|
||||||
|
|
KHP3K-20-L-1114-16X-SO760
Material-No. 3217270
|
|
||||||
|
|
KHP3K-25-L-1114-02X
Material-No. 853284
|
|
||||||
|
|
KHP3K-25-L-1114-09X
Material-No. 398465
|
|
||||||
|
|
KHP3K-25-L-1114-16X-SO760
Material-No. 3344304
|
|
||||||
|
|
KHP3K-32-L-1114-06X
Material-No. 398469
|
|
||||||
|
|
KHP3K-32-L-1114-06X-A
Material-No. 3145776
|
|
||||||
|
|
KHP3K-32-L-1114-09X
Material-No. 398468
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.