Technical data
| Product Features | |
|---|---|
| Function | Check valve |
| Adjustment type | Not available |
| Cavity | FC16-2 |
| Qmax valves [l/min] | 165 |
| Product family | RV16A |
| Cracking pressure [bar] | 0.35 |
| Volume flow range Q [l/min] | 0 - 165 |
| Nominal size | 16 |
| Object designation | RV16A-01-C-N-05 |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | UNF |
| Sealing material | NBR |
| Part number | 3015349 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.