Technical data
| Product Features | |
|---|---|
| Pressure setting CE [bar, l/min] | 240BAR,18L/MIN |
| Additional function | None |
| Version | CE + TÜV type approved |
| Standard | Release valve CE+TÜV |
| Adjustment type | Sealed with seal cap |
| Cavity | 06020 |
| Qmax valves [l/min] | 28 |
| Product family | DB4E |
| Pressure set prod. fam. [bar] | 90 - 360 |
| Function | Poppet valve |
| Flow rate range Q [l/min] | 0 - 28 |
| Nominal size | 4 |
| Object designation | DB4E-013-CExxxx.ENISO4126.4L.18.240 |
| Pmax [bar] | 360 |
| Control type | Direct-acting |
| Type of installation | Metric |
| Sealing material | FKM |
| Part number | 3190747 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.