Technical data
| Product Features | |
|---|---|
| Additional function | None |
| Version | None |
| Pressure setting [bar] | 180 |
| Standard | Release valve |
| Adjustment type | Tool |
| Cavity | 10120A |
| Qmax valves [l/min] | 100 |
| Product family | DB10120A |
| Pressure set prod. fam. [bar] | 5 - 350 |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 100 |
| Pressure setting range [bar] | 5 - 350 |
| Nominal size | 10 |
| Object designation | DB10120A-02X-C-V-350V180 * |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | Metric |
| Sealing material | FKM |
| Part number | 3226283 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.