Technical data
Manual override CX | Without manual override |
---|---|
Switch position monitoring CX | Without switch pos. display |
Mounting bracket CX | Without mounting bracket |
Model code CX | CX05 (2/2 - D) |
Valve seat seal | PTFE |
Seal, dynamic | PTFE |
Seal, static | FPM |
Electr. connection, main solenoid | With GSD EN 175301-803 (WS) |
Power consumption [W] | 44 |
Voltage of main solenoid [V] | 24V DC |
Kv value, CX, direct-act. [m³/h] | 2.5 |
Housing material CX | Brass |
Connection size CX | G 3/8 |
Nominal size DN CX | 10 |
Nominal pressure – CX | 0–100 bar |
Switching function CX | NC |
Series CX | 2/2-way |
Approval/test certificate | No approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CX02 to CX05 direct acting 2/2 way Coaxial Valve
Product brochure
EN
(0.54 MB)

Operating manual Coaxial Valves
Operating/maintenance instructions
EN
(0 MB)