PGE102-1600-RBR1-N-3700 *
Material number
3512516
Technical data
| Product Features | |
|---|---|
| Ports | Pipe thread ISO |
| Position, ports 1 | Radial |
| Seals | NBR |
| Shaft | SAE B splined shaft |
| Mounting flange | Rectangular flange Ø36.5 |
| Direction of rotation | Clockwise rotation |
| Displacement | 16 cm³/U |
| Size | PGE102 |
| Min. viscosity [cSt (mm²/s)] | 16 |
| Max. viscosity [cSt (mm²/s)] | 200 |
| Filtration | 21/18/15 |
| Oil temperature [°C] | -25 to +95 |
| Hydraulic fluid | Normal hydraulic oil, Hydraulic oil type R&L |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.