PGI100-2-005-RD34-11-5111 *
Material number
3634287
Technical data
| Product Features | |
|---|---|
| Size | PGI100-2 |
| Displacement | 5 cm³/U |
| Direction of rotation | Clockwise rotation |
| Mounting flange | 2-hole Ø52 w. Oring |
| Shaft | 2-surface claw |
| Seals | Viton |
| Ports | Square flange DIN |
| Position, ports 1 | Radial |
| Oil temperature [°C] | -40 to +120 |
| Ambient temperature [°C] | -40 to +80 |
| Min. pressure [bar] | 250 |
| Max. pressure [bar] | 320 |
| Min. rotational speed [rpm] | 200 |
| Max. rotational speed [rpm] | 4200 |
| Filtration | 20/18/15 |
| Min. viscosity [cSt (mm²/s)] | 10 |
| Max. viscosity [cSt (mm²/s)] | 300 |
| Hydraulic fluid | Hydraulic oil type R&L |