Technical data
| Product Features | |
|---|---|
| Additional function | None |
| Version | None |
| Pressure setting [bar] | No pre-setting |
| Standard | Pressure control valve |
| Adjustment type | Tool |
| Cavity | FC16-3 |
| Qmax valves [l/min] | 240 |
| Product family | DR16P |
| Pressure set prod. fam. [bar] | 30 - 228 |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 240 |
| Pressure setting range [bar] | 30 - 62 |
| Nominal size | 16 |
| Object designation | DR16P-01-C-N-090V |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | UNF |
| Sealing material | NBR |
| Part number | 4010507 |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.