Technical data
| Product Features | |
|---|---|
| Additional function | With solenoid venting |
| Version | None |
| Pressure setting [bar] | No pre-setting |
| Standard | Release valve |
| Coil design | 40-1836 |
| Adjustment type | Tool |
| Cavity | 12120A |
| Qmax valves [l/min] | 200 |
| Product family | DBM12120APY |
| Pressure set prod. fam. [bar] | 8 - 350 |
| Plug connector type | Without coil |
| Coil | Without coil |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 200 |
| Pressure setting range [bar] | 8 - 100 |
| Nominal size | 12 |
| Object designation | DBM12120APY-01-C-N-100V-0 |
| Pmax [bar] | 350 |
| Control type | Pilot-operated |
| Type of installation | Metric |
| Sealing material | NBR |
| Part number | 4056834 |
| Part number, coil | - |
| Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.