Technical data
| Product Features | |
|---|---|
| Cavity | ISO7368 11-9-1-16 |
| Product family | LD-CCE .. 2WR |
| Nominal size | 50 |
| Pmax [bar] | 420 |
| Sealing material | NBR |
| Function | Control cover |
| End cap type | 2WR |
| Cone type | Not specified |
| Sealing option | Not specified |
| Area ratio | Not specified |
| Orifice configuration | Without orifice |
| Possible combination cone | B, C, E, F |
| Pilot connection | Hole pattern ISO 4401 03-02-0-05 |
| Position monitoring | No |
| Nom. sz. orifice X, C, Z1, Z2, Y | M8 |
| Nom. sz. orifice P, A, B, T | M6 |
| Adjustment type | - |
| Pilot valve product family | 4WE 6 |
| Design | Cartridge valves (logic) |
| Cracking pressure [bar] | 0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.