PVV103-1-25FHRMAPCLS004-2500 *
Material number
4261271
Technical data
| Product Features | |
|---|---|
| Size | PVV103-1 |
| Displacement [cm3/rev] | 25 cm³/U |
| Direction of rotation | Clockwise rotation |
| Mounting flange | ISO mounting flange Ø100 4-hole |
| Shaft | ISO keyed shaft Ø25mm |
| Seals | NBR |
| Position, ports 1 | Radial |
| Controller | 2 stage prss. adj. adjustable, Load-sensing control |
| Through drive | Single-p. with prep for thr.dr. |
| Oil temperature [°C] | +15 to +60 |
| Ambient temperature [°C] | No details |
| Setting range | 20–250 |
| Nominal pressure [bar] | 250 |
| Max. pressure [bar] | 325 |
| Min. rotational speed [rpm] | 800 |
| Max. rotational speed [rpm] | 1800 |
| Filtration | 18/16/13 |
| Min. viscosity [cSt (mm²/s)] | 22 |
| Max. viscosity [cSt (mm²/s)] | 400 |
| Hydraulic fluid | Normal hydraulic oil, Hydraulic oil type R&L, Hydraulic oil ISO 6743/4 |